AFT 06, 110 °C - 180 °C, 386 mm, 5 m
065-4394
AFT06 PN40 110-180/5m Bronze pocket
065-4394
Thông số kỹ thuật của máy
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Ambient temperature [°C] [max] | 70 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Approval standard | DIN EN 14597:2005-12 TR(TW)76107 |
| Capillary tube length [m] | 5.0 m |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Contains batteries | No |
| Description | AFT06 PN40 110-180/5m Bronze pocket |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Function | Temp. controller |
| Gain Ks | 0.80 |
| Impulse tube material | Copper mat. No 2.0090 |
| Material Description | AFT06 PN40 110-180/5m Bronze pocket |
| Mounting version | Free |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Product group | Actuators - Temperature |
| Product line | District Energy Controls |
| Product Type | AFT 06 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | ed87ec22-a47b-4139-aab5-e30be62a5a68 |
| SCIP dossier product name | Selfacting Thermostats - AFT |
| Sensor connection | R1 conic male thread acc. to DIN 2999 |
| Temperature sensor diameter [mm] | 22.0 mm |
| Temperature sensor length [mm] | 386 mm |
| Temperature sensor material | Copper mat. No 2.0090 |
| Temperature setting range [°C] [Max] | 180 °C |
| Temperature setting range [°C] [Min] | 110 °C |
| Time constant [sec] | 120 " |
| Transport temperature [°C] [Max] | 50 °C |
| Transport temperature [°C] [Min] | -20 °C |
Yêu cầu chung
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Gross weight | 4.54 Kilogram |
| Net weight | 3.688 Kilogram |
| Volume | 36.398 Liter |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| EAN/UPC | 5702421807972 |
| Proposition 65 | Cancer and Reproductive Harm |