Danfoss logo
Self-acting flow controller with integrated control valve type AHQM

AHQM, PN 16, DN 15, Flow rate [m³/h]: 0.2 - 1, External Thread, G 3/4 A, Mounting version: Free

003L3594

AHQM PN16 15/1,6/0,12 ext.thr flow/ret

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
Actuator diaphragm materialEPDM
ApplicationDistrict Heating
Cavitation factor0.60
China RoHS complianceOut of scope
Connection sizeG 3/4 A
Connection typesExternal Thread
Contains batteriesNo
DescriptionAHQM PN16 15/1,6/0,12 ext.thr flow/ret
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]15 mm
Differential pressure range [bar] [Max]4.00 bar
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flow controlYes
Flow limitationYes
Flow rate [m³/h]1.00 m³/h
Flow rate [m³/h] [Max]1.00 m³/h
Flow rate [m³/h] [Min]0.20 m³/h
Flow restrictor diff.pressure - dpb [bar]0.12 bar
FunctionFlow controller with int. control valve
Function VSP - PNo
Function VSP - QNo
Function VSP - TNo
Kvs values [m³/h]1.60 m³/h
Leakage rate [% Kvs]0.02
Material DescriptionAHQM PN16 15/1,6/0,12 ext.thr flow/ret
Media pH [Max]10
Đặc tính kỹ thuật
Giá trị
Media pH [Min]7
Media temperature [°C] [Max]120 °C
Media temperature [°C] [Min]2 °C
Medium alternativeGlycolic water up to 30%
Mounting versionFree
Number of ports2
Packing formatMulti pack
Permissible mediaDistrict heating/cooling circulation water
PN alternative VSP10
Pressure classPN 16
Pressure controllerNo
Pressure nominal [bar]16 bar
Product groupPressure flow controllers
Product lineDistrict Energy Controls
Product TypeAHQM
Quantity per packing format12 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Sealing CV materialEPDM
Sealing DP materialEPDM
Setting TypeNone
Stem positionNormally open
Stroke [mm]5.50 mm
Valve body materialDZR brass CuZn36Pb2AS (CW 602N)
Valve cone CV materialDZR CW602N (CuZn36Pb2As)
Valve cone DP materialDZR CW602N (CuZn36Pb2As)
Valve seat materialDZR CW602N (CuZn36Pb2As)
Valve sizeDN 15

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight0.472 Kilogram
Net weight0.472 Kilogram
Volume0.922 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5702421560679
Proposition 65Cancer and Reproductive Harm