VFG 2, PN 16, DN 50, 32 m³/h, Flange
065B2393
VFG2 PN16 50/32 2-way flange flow/return
065B2393
Thông số kỹ thuật của máy
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Application | District Heating |
| Cavitation factor | 0.50 |
| Cavitation factor 100% | 0.34 |
| Cavitation factor 25% | 0.58 |
| Cavitation factor 50% | 0.52 |
| Cavitation factor 75% | 0.50 |
| China RoHS compliance | Out of scope |
| Connection standard | EN 1092-1 |
| Connection types | Flange |
| Contains batteries | No |
| Description | VFG2 PN16 50/32 2-way flange flow/return |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 50 mm |
| Differential pressure range [bar] [Max] | 16.00 bar |
| EU RoHS compliance | Out of scope |
| Flow characteristic | Linear optimized |
| Function | Pressure relief |
| Kvs values [m³/h] | 32.00 m³/h |
| Leakage through port max. [% Kvs] | 0.03 |
| Material Description | VFG2 PN16 50/32 2-way flange flow/return |
| Media pH [Max] | 10 |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 150 °C |
| Media temperature [°C] [Min] | 2 °C |
| Medium alternative | Glycolic water up to 30% |
| Mounting version | Free |
| Number of ports | 2 |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 16 |
| Pressure nominal [bar] | 16 bar |
| Product group | Pressure flow controllers |
| Product line | District Energy Controls |
| Product Type | VFG 2 |
| REACH Candidate List substances | No |
| Sealing type | Metal sealing cone |
| Spindle position | Normally open |
| Stroke [mm] | 12.00 mm |
| Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
| Valve cone material | Stainless steel, mat. No. 1.4404 |
| Valve seat material | Stainless steel, mat. No. 1.4021 |
| Valve size | DN 50 |
Yêu cầu chung
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Gross weight | 18.557 Kilogram |
| Net weight | 17.042 Kilogram |
| Volume | 21.237 Liter |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| EAN/UPC | 5702421803103 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |