Danfoss logo
Self-acting differential pressure controller type AVP-F

AVP-F, PN 16, DN 15, 1.6 m³/h, 0.2 bar - 0.2 bar, External Thread, G 3/4 A

003H6218

AVP-F PN16 15/1,6 0,2 thread return

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
Actuator diaphragm materialEPDM
ApplicationDistrict Heating
Cavitation factor0.60
Cavitation factor 100%0.41
Cavitation factor 25%0.69
Cavitation factor 50%0.62
Cavitation factor 75%0.60
China RoHS complianceOut of scope
Connection sizeG 3/4 A
Connection typesExternal Thread
Contains batteriesNo
DescriptionAVP-F PN16 15/1,6 0,2 thread return
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]15 mm
Differential pressure range [bar] [Max]12.00 bar
Differential pressure setting [bar] [Max]0.20 bar
Differential pressure setting [bar] [Min]0.20 bar
EU RoHS complianceOut of scope
Flow controlNo
Flow limitationNo
FunctionDiff. press. controller
Function VSP - PYes
Function VSP - QNo
Function VSP - TNo
Kvs values [m³/h]1.60 m³/h
Leakage rate [% Kvs]0.02
Đặc tính kỹ thuật
Giá trị
Material DescriptionAVP-F PN16 15/1,6 0,2 thread return
Media pH [Max]10
Media pH [Min]7
Media temperature [°C] [Max]150 °C
Media temperature [°C] [Min]2 °C
Medium alternativeGlycolic water up to 30%
Mounting versionReturn
Number of ports2
Packing formatMulti pack
Permissible mediaDistrict heating/cooling circulation water
PN alternative VSP0
Pressure classPN 16
Pressure controllerDifferential pressure controller
Pressure nominal [bar]16 bar
Product groupPressure flow controllers
Product lineDistrict Energy Controls
Product TypeAVP-F
Quantity per packing format9 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Sealing DP materialEPDM
Setting TypeFixed
Stem positionNormally open
Valve body materialRed bronze CuSn5ZnPb (Rg5)
Valve cone DP materialDezincing free brass CuZn36Pb2As
Valve seat materialStainless steel, mat. No. 1.4571
Valve sizeDN 15

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight1.724 Kilogram
Net weight1.724 Kilogram
Volume4.858 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5702421537480
Proposition 65Cancer and Reproductive Harm