AFP(B) 2, PN 16, 0.5 bar - 1.5 bar, 160 cm²
003G5608
Function: Diff. press. controller
003G5608
Thông số kỹ thuật của máy
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
| Actuator size [cm²] | 160 cm² |
| Body material | Steel, mat. No. 1.0345, zinc plated |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Differential pressure actuator |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] [Max] | 125 mm |
| Diameter [mm] [Min] | 15 mm |
| Differential pressure setting [bar] [Max] | 1.50 bar |
| Differential pressure setting [bar] [Min] | 0.50 bar |
| EU RoHS compliance | Out of scope |
| Flow control | No |
| Flow limitation | No |
| Function | Diff. press. controller |
| Material Description | AFP(B) 2 PN16 0,5-1,5 160cm2 yellow |
| Media pH [Max] | 10 |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 150 °C |
| Media temperature [°C] [Min] | 2 °C |
| Medium alternative | Glycolic water up to 30% |
| Mounting version | Free |
| Operating pressure [bar] [Max] | 16 bar |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 16 |
| Pressure controller | Differential pressure controller |
| Pressure nominal [bar] | 16 bar |
| Product group | Actuators - Pressure Flow |
| Product line | District Energy Controls |
| Product Type | AFP(B) 2 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Setting Type | Adjustable |
| Spring colour | yellow |
Yêu cầu chung
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Gross weight | 12.635 Kilogram |
| Net weight | 12 Kilogram |
| Volume | 52.2 Liter |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| EAN/UPC | 5710104096247 |
| Proposition 65 | Cancer and Reproductive Harm |