AFQ 2, PN 16, 0.2 bar - 0.2 bar, 320 cm²
003G5596
Function: Flow controller
003G5596
Thông số kỹ thuật của máy
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
| Actuator size [cm²] | 320 cm² |
| Application | District heating and cooling |
| Body material | Steel, mat. No. 1.0345, zinc plated |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] [Max] | 250 mm |
| Diameter [mm] [Min] | 150 mm |
| Differential pressure setting [bar] | 0.20 bar |
| Differential pressure setting [bar] [Max] | 0.20 bar |
| Differential pressure setting [bar] [Min] | 0.20 bar |
| EU RoHS compliance | Out of scope |
| Flow control | Yes |
| Flow limitation | No |
| Flow restrictor diff.pressure - dpb [bar] | 0.20 bar |
| Function | Flow controller |
| Material Description | AFQ2/AFPB-F2 PN16 0,2 320cm2 int. spring |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 150 °C |
| Media temperature [°C] [Min] | 2 °C |
| Medium alternative | Glycolic water up to 30% |
| Mounting (flow / return) | return |
| Mounting version | Free |
| Operating pressure [bar] [Max] | 16 bar |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 16 |
| Pressure controller | None |
| Pressure nominal [bar] | 16 bar |
| Product group | Actuators - Pressure Flow |
| Product line | District Energy Controls |
| Product Type | AFQ 2 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Setting Type | Fixed |
Yêu cầu chung
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Gross weight | 12.844 Kilogram |
| Net weight | 12.5 Kilogram |
| Volume | 43.114 Liter |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| EAN/UPC | 5710104096568 |
| Proposition 65 | Cancer and Reproductive Harm |