HRB 3 PN10 20/6.3 rotary 3-way Rp3/4
065Z0405
HRB 3 PN10 20/6.3 rotary 3-way Rp3/4
065Z0405
Thông số kỹ thuật của máy
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Application | Heating |
| China RoHS compliance | Out of scope |
| Closing differential pressure (diverting) [bar] [Max] | 2.0 bar |
| Closing differential pressure (mixing) [bar] [Max] | 1.0 bar |
| Connection size | Rp 3/4 |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | HRB 3 PN10 20/6.3 rotary 3-way Rp3/4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 20 mm |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow characteristic | S characteristic |
| Kvs values [m³/h] | 6.30 m³/h |
| Leakage through port max. [% Kvs] | Diverting: 0.02Mixing: 0.05 |
| Material Description | HRB 3 PN10 20/6.3 rotary 3-way Rp3/4 |
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 110 °C |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Media temperature [°C] [Min] | 2 °C |
| Medium alternative | Glycolic water up to 50% |
| Mounting version | Flow |
| Number of ports | 3 |
| Operating torque [Nm] | 5 N-m |
| Permissible media | District heating/cooling circulation water |
| PN alternative VSP | 6 |
| Pressure nominal [bar] | 10 bar |
| Product group | Other valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | HRB 3 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b522cde8-91be-41f7-a332-895ff80167a5 |
| SCIP dossier product name | HRB HRE HFE |
| Slide shoe material | DZR brass CuZn36Pb2AS (CW 602N) |
| Stuffing box sealing material | EPDM |
| Valve body material | DZR brass CuZn36Pb2AS (CW 602N) |
| Valve cone material | DZR brass CuZn36Pb2AS (CW 602N) |
Yêu cầu chung
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Gross weight | 0.694 Kilogram |
| Net weight | 0.543 Kilogram |
| Volume | 1.24 Liter |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| EAN/UPC | 5710104033631 |
| Proposition 65 | Cancer and Reproductive Harm |