VZ 2 PN16 15/0,25 2-way seated flat end
065Z5310
VZ 2 PN16 15/0,25 2-way seated flat end
065Z5310
Thông số kỹ thuật của máy
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Application | Heating and cooling |
| Application alternative VSP | Hot water |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection size | G 1/2 |
| Connection types | External thread ISO 228/1 |
| Contains batteries | No |
| Control ratio | 50:1 |
| Description | VZ 2 PN16 15/0,25 2-way seated flat end |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 15 mm |
| Differential pressure range [bar] [Max] | 3.50 bar |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow characteristic | Logarithmic |
| Kvs values [m³/h] | 0.25 m³/h |
| Leakage through port max. [% Kvs] | 0.05 |
| Material Description | VZ 2 PN16 15/0,25 2-way seated flat end |
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | 2 °C |
| Medium alternative | Glycolic water up to 50% |
| Mounting version | Free |
| Number of ports | 2 |
| Permissible media | District heating/cooling circulation water |
| PN alternative VSP | 10 |
| Pressure nominal [bar] | 16 bar |
| Product group | Other valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | VZ 2 |
| REACH Candidate List substances | No |
| Spindle position | A-AB: Normally closed |
| Stroke [mm] | 5.50 mm |
| Stuffing box sealing material | EPDM |
| Valve body material | DZR brass CuZn36Pb2AS (CW 602N) |
| Valve cone material | DZR brass CuZn36Pb2AS (CW 602N) |
| Valve seat material | DZR brass CuZn36Pb2AS (CW 602N) |
| Valve stem material | Stainless steel |
Yêu cầu chung
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Gross weight | 0.385 Kilogram |
| Net weight | 0.38 Kilogram |
| Volume | 0.338 Liter |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| EAN/UPC | 5702421526484 |
| Proposition 65 | No significant risk |