FH Pipes, Fittings, Compression fitting, Connection Size: 3/4", Connection diameter side 1 [mm]: 20, Connection diameter side 2 [mm]: 0
013G4160
PEX fittings for pipe 20 x 2 mm
013G4160
Thông số kỹ thuật của máy
Đặc tính kỹ thuật | Giá trị |
|---|---|
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection diameter side 1 [mm] | 20.0 mm |
| Connection diameter side 2 [mm] | 0.0 mm |
| Connection diameter side 3 [mm] | 0.0 mm |
| Connection Size | 3/4" |
| Connection types | Compression fitting |
| Connections | G 3/4" |
| Contains batteries | No |
| Description | PEX fittings for pipe 20 x 2 mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Finish | Nickel plated |
| Flow temperature [°C] [Max] | 95 °C |
| For tubings | PEX plastic |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| For valves | CouplingsManifold CFDRA 15/6TRA 15/6TBRA-C 15RLV-KRLV-KDVRLV-KS |
| Label product | Yes |
| Material | Brass / Stainless Steel |
| Material Description | Fitting for 20x2mm PEX tubes, G 3/4" |
| Product group | FH Pipes |
| Product line | Floor Heating Hydronics |
| Product Type | Fittings |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | a76c5ed7-e33e-4d63-b06e-8751d1fc2312 |
| Test pressure [bar] | 10 bar |
| Thread | Internal |
| Tube dimension [mm] | 20x2 |
| UNSPSC CODE | 40141616 |
| Usage | for Pex tubes |
| Working pressure [bar] [Max] | 6 bar |
Yêu cầu chung
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Gross weight | 0.07 Kilogram |
| Net weight | 0.07 Kilogram |
| Volume | 0.073 Liter |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| EAN/UPC | 5702420032986 |
| Proposition 65 | Cancer and Reproductive Harm |