Danfoss logo
Fittings 013G4156

FH Pipes, Fittings, Compression fitting, Connection Size: 3/4", Connection diameter side 1 [mm]: 16, Connection diameter side 2 [mm]: 0

013G4156

PEX fittings for pipe 16 x 2 mm

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Connection diameter side 1 [mm]16.0 mm
Connection diameter side 2 [mm]0.0 mm
Connection diameter side 3 [mm]0.0 mm
Connection Size3/4"
Connection typesCompression fitting
ConnectionsG 3/4"
Contains batteriesNo
DescriptionPEX fittings for pipe 16 x 2 mm
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
FinishNickel plated
Flow temperature [°C] [Max]95 °C
For tubingsPEX plastic
Đặc tính kỹ thuật
Giá trị
For valvesCouplingsManifold CFDRA 15/6TRA 15/6TBRA-C 15RLV-KRLV-KDVRLV-KS
Label productYes
MaterialBrass / Stainless Steel
Material DescriptionFitting for 16x2mm PEX tube,nickel,G3/4
Product groupFH Pipes
Product lineFloor Heating Hydronics
Product TypeFittings
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.a76c5ed7-e33e-4d63-b06e-8751d1fc2312
Test pressure [bar]10 bar
ThreadInternal
Tube dimension [mm]16x2
UNSPSC CODE40141616
Usagefor Pex tubes
Working pressure [bar] [Max]6 bar

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight0.058 Kilogram
Net weight0.058 Kilogram
Volume0.083 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5702420032924
Proposition 65Cancer and Reproductive Harm