Danfoss logo
Manual-Balancing-Valve-Set_L

LENO MSV-BD and MSV-S Set, DN 15, Internal thread ISO 228/1

003Z4051

Set of MSV-BD and MSV-S DN 15, Internal thread

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
Connection typesInternal thread ISO 228/1
ConnectionsG ½"
Contains batteriesNo
DescriptionSet of MSV-BD and MSV-S DN 15, Internal thread
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure [kPa] [Max]250 KPa
Differential pressure [kPa] [Min]3 KPa
Drain connection size [in]NaN in
Drain connection standardBSPP
Drain connection typeThread
Drain flow value [l/h]281 L/h
Drain functionYes
Kvs values [m³/h]3.00 m³/h
Label productNo
Material DescriptionMSV-BD and MSV-S DN15
Đặc tính kỹ thuật
Giá trị
Media temperature [°C] [Max]120 °C
Media temperature [°C] [Min]-20 °C
Pressure classPN 20
Product groupManual balancing
Product lineHydronic Balancing and Controls
Product TypeLENO MSV-BD and MSV-S Set
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.76b03a60-ed5a-4211-8c1a-852855adaa8c
SCIP dossier product nameMSV-BD+S DN15-DN50
Setting scaleYes
Shut-off functionYes
Shut-off leakage rate (ISO 5208)Rate A
Test plugsWith test plugs
Valve body materialDZR brass
Valve sizeDN 15

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight1.236 Kilogram
Net weight1.213 Kilogram
Volume2.219 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5702420096964
Proposition 65Cancer and Reproductive Harm