LENO MSV-O, DN 20, Internal thread ISO 7/1
003Z4022
MSV-O DN 20, Internal thread, fixed venturi orifice, manual balancing valve
003Z4022
Thông số kỹ thuật của máy
Đặc tính kỹ thuật | Giá trị |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Internal thread ISO 7/1 |
| Connections | Rp ¾ |
| Contains batteries | No |
| Description | MSV-O DN 20, Internal thread, fixed venturi orifice, manual balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [kPa] [Max] | 3 KPa |
| Differential pressure range [bar] [Max] | 2.50 bar |
| Drain function | No |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Kvs values [m³/h] | 5.70 m³/h |
| Material Description | MSV-O DN20 G¾" int. |
| Media temperature [°C] [Max] | 120 °C |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Media temperature [°C] [Min] | -20 °C |
| Pressure class | PN 20 |
| Product group | Manual balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | LENO MSV-O |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 53f95648-cebd-47cc-b3d7-13f198654fa0 |
| SCIP dossier product name | MSV-O DN15-DN50 |
| Setting scale | Yes |
| Shut-off function | Yes |
| Shut-off leakage rate (ISO 5208) | Rate A |
| Test plugs | With test plugs |
| Valve body material | DZR brass |
| Valve size | DN 20 |
Yêu cầu chung
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Gross weight | 0.888 Kilogram |
| Net weight | 0.816 Kilogram |
| Volume | 1.423 Liter |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| EAN/UPC | 5702420096667 |
| Proposition 65 | Cancer and Reproductive Harm |