ASV-I, DN 15, Internal thread
003L7641
ASV-I DN 15, internal thread, adjustment valve
003L7641
Thông số kỹ thuật của máy
Đặc tính kỹ thuật | Giá trị |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | ASV-I DN 15, internal thread, adjustment valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 150 KPa |
| Drain function | No |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow limitation | Yes |
| Kvs values [m³/h] | 1.60 m³/h |
| Material Description | ASV-I DN 15 INTERNAL THREAD |
| Media temperature [°C] [Max] | 120 °C |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Media temperature [°C] [Min] | -20 °C |
| Mounting position | Supply pipe |
| Pressure class | PN 16 |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | ASV-I |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 4567dfbb-3fcc-4ed0-933d-1de3340929b3 |
| SCIP dossier product name | "ASV-I/M" |
| Setting scale | Yes |
| Shut-off function | Yes |
| Valve body material | Brass |
| Valve size | DN 15 |
Yêu cầu chung
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Gross weight | 0.348 Kilogram |
| Net weight | 0.33 Kilogram |
| Volume | 1.788 Liter |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| EAN/UPC | 5702421527917 |
| Proposition 65 | Cancer and Reproductive Harm |