Danfoss logo
Electrical Safety Thermostat type ST-2

Safety Thermostats, ST-2

087N1051

Safety thermostat ST-2

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
Ambient temperature [°C] [max]80 °C
Cable entryPg 20
China RoHS complianceOut of scope
Contact inductive load [A]2.5 A
Contact ohmic load [A]10 A
Contact three-phase load [A]7 A
ContactsAg 1000/1000
Contains batteriesNo
Cut-out accuracy [K] [Max]6 K
Cut-out accuracy [K] [Min]0 K
DescriptionSafety thermostat ST-2
DG Indicator ProfileNot relevant for dangerous goods
Differential STB [K]12 (+/- 3)
Differential TR [K]4 (+/- 1)
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Grade of enclosureIP40
Label productYes
Material DescriptionTERMOSTAT ST 2
Mounting orientationNo restriction
Number of temperature sensors2
Packing formatMulti pack
Permissible mediaDistrict heating/cooling circulation water
Đặc tính kỹ thuật
Giá trị
Pressure nominal [bar]10 bar
Product groupSafety Thermostats
Product lineDistrict Energy Controls
Product TypeST-2
Quantity per packing format20 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reset temperature difference STBManual
Reset temperature difference TRAuto
Safety limiter STB [°C]95 °C
SCIP dossier no.b414887a-bb9d-4dce-b6ec-81742d8d7673
SCIP dossier product nameSafety thermostats ST-1 and ST-2
Sensor connectionR ½
Sensor pocket materialBrass Ms 58/copper
Sensor temperature [°C] [Max]130 °C
Storage temperature [°C] [Max]80 °C
Storage temperature [°C] [Min]-15 °C
Temperature sensor diameter [mm]9.0 mm
Temperature sensor length [mm]100 mm
Thermostat TR setting [°C] [Max]90 °C
Thermostat TR setting [°C] [Min]30 °C
Transport temperature [°C] [Max]80 °C
Transport temperature [°C] [Min]-15 °C

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight0.458 Kilogram
Net weight0.458 Kilogram
Volume2.025 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5702421715024
Proposition 65Cancer and Reproductive Harm