ECL Application keys, A390
087H3832
ECL Application key A390 DE. 3 x heating / cooling / DHW control
087H3832
Thông số kỹ thuật của máy
Đặc tính kỹ thuật | Giá trị |
|---|---|
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Contains batteries | No |
| Description | ECL Application key A390 DE. 3 x heating / cooling / DHW control |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Hot-water charging system with storage tank | Yes |
| Hot-water storage tank system | Yes |
| Instantaneous hot-water system | No |
| Material Description | ECL APPLICATION KEY A390 DE |
| Number of DHW circuits | 1 |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Number of heating circuits | 3 |
| Number of motorized valves | 3 |
| Number of pumps | 5 |
| Packing format | Multi pack |
| Product group | ECL Application keys |
| Product line | District Energy Controls |
| Product Type | A390 |
| Quantity per packing format | 7 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Lead monoxide (PbO, CAS no. 1317-36-8) |
| SCIP dossier no. | 5c5f41af-d353-4487-b9d5-4bd3c4388c00 |
| Zone control | No |
Yêu cầu chung
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Gross weight | 0.42 Kilogram |
| Net weight | 0.3 Kilogram |
| Volume | 1.152 Liter |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| EAN/UPC | 5710104047805 |
| Proposition 65 | Cancer and Reproductive Harm |