Danfoss logo
Application key type A266 for ECL controller type ECL210

ECL Application keys, A214

087H3811

ECL Application key A214. Heating / cooling control of ventilation systems

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Contains batteriesNo
DescriptionECL Application key A214. Heating / cooling control of ventilation systems
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Hot-water charging system with storage tankNo
Hot-water storage tank systemNo
Instantaneous hot-water systemNo
Material DescriptionECL APPLICATION KEY A214
Number of DHW circuits0
Đặc tính kỹ thuật
Giá trị
Number of heating circuits1
Number of motorized valves2
Number of pumps1
Packing formatMulti pack
Product groupECL Application keys
Product lineDistrict Energy Controls
Product TypeA214
Quantity per packing format7 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP dossier no.5c5f41af-d353-4487-b9d5-4bd3c4388c00
Zone controlNo

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight0.195 Kilogram
Net weight0.03 Kilogram
Volume1.152 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5710104030715
Proposition 65Cancer and Reproductive Harm