Danfoss logo
BM valve, with cap

Shut-off diaphragm valve, BML 10s

009G0128

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [mm]: 10, Outlet size [mm]: 10

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
ApprovalC UL US LISTEDEACUA
Body materialBrass
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Connection materialBrass
Contains batteriesNo
Cv value [gal/min]0.970 gal/min
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EquipmentHandwheel
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flow direction indicatorEmbossed 1-way arrow
Fluid Group12
Ignition source assessmentYes
Inlet connection typeSolder, ODF
Inlet size [mm]10.00 mm
Kv value [m³/h]0.840 m³/h
Lubricants compatibilityOilfree applications
Material DescriptionBML 10s Shut Off Valve M/20
Max. test pressure [bar]36.4 bar
Max. test pressure [psig]528.0 psig
Max. Working Pressure [bar]28.0 bar
Max. Working Pressure [psig]406 psig
Oil free refrigerantsR1234ze(E)R134aR513AR515BR516A
Outlet connection typeSolder, ODF
Đặc tính kỹ thuật
Giá trị
Outlet size [mm]10.00 mm
Packing formatMulti pack
PED categoryArt. 4, par. 3
Product accessoriesBM/GBC valve accessories
Product groupShut-off and regulating valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameShut-off diaphragm valve
Product TypeBML 10s
Quantity per packing format20 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR1233zd(E)R1234yfR1234ze(E)R1270R134aR22/R407CR290R404A/R507AR407HR449BR450AR513AR515BR516AR600R600a
SCIP dossier no.4713b3ce-0431-444e-9b2b-0f14b47fa788
SCIP dossier product nameBML/BMT
ServiceableBM/GBC valve spare parts
Temperature range [°C] [max]100 °C
Temperature range [°C] [min]-55 °C
Temperature range [°F] [max]212 °F
Temperature range [°F] [min]-67 °F
UL approval file nameREFRIGERANT VALVE 53R0
UL approved refrigerantsR134aR22R404AR407CR407HR449BR450AR507AR513AR515BR516A
UL markYes
Working range [bar] [max]21 bar
Working range [bar] [min]-1 bar
Working range [psig] [max]304 psig
Working range [psig] [min]-14 psig

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight0.306 Kilogram
Net weight0.3 Kilogram
Volume0.704 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5702422038498
Proposition 65Cancer and Reproductive Harm