Adapter, TSA
068-2081
Used for product: T2 / TE2, Type designation: Adapter, Packing format: Industrial pack, Quantity per packing format: 45
068-2081
Thông số kỹ thuật của máy
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Approval | EAC |
| China RoHS compliance | Out of scope |
| Connection material | BrassCopper |
| Connection size [mm] | 10 mm |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Fluid Group | 1 |
| Identical product | 068-2061 |
| Material Description | T2/TE2 Adapter I/45x4 |
| Packing format | Industrial pack |
| Parts Program name | T2/TE2 |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| PED category | Art. 4, par. 3 |
| Product group | TXV accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Adapter |
| Product Type | TSA |
| Quantity per packing format | 45 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c164ed45-f10d-4d73-9eae-355ccb479f4b |
| SCIP dossier product name | T2 /TE2 - Thermostatic Expansion Valve |
| Serviceable | No |
| Type designation | Adapter |
| Used for product | T2 / TE2 |
Yêu cầu chung
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Gross weight | 0.054 Kilogram |
| Net weight | 0.054 Kilogram |
| Volume | 0.029 Liter |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| EAN/UPC | 5702422096351 |
| Proposition 65 | Cancer and Reproductive Harm |