Danfoss logo
 EVT SS + coil_068F06

Solenoid valve, EVT 1.2, Function: NC

068F0622

Refrigerants: R744, Kv value [m³/h]: 0.05, Max. Working Pressure [bar]: 140, Connection Material: Stainless steel, Inlet size [mm]: 6, Outlet size [mm]: 6, Packing format: Multi pack, Quantity per packing format: 18

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
Actuator system [mm]13.5 mm
Ambient temperature range [°C] [max]50 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]122 °F
Ambient temperature range [°F] [min]-104 °F
Body materialBrass
China RoHS complianceYes
China RoHS exemption clauseNo
CoilNo
Connection MaterialStainless steel
Contains batteriesNo
Cv value [gal/min]0.060 gal/min
DG Indicator ProfileNot relevant for dangerous goods
DirectionAngleway
EU RoHS complianceYes
FunctionNC
Identical product068F0626
Inlet connection typeSolder, ODM
Inlet size [mm]6.00 mm
Kv value [m³/h]0.050 m³/h
Lubricants compatibilityPAGPOE
Manual operation optionNo
Material DescriptionEVT 1.2 Solenoid valve SS
Max. Working Pressure [bar]140.0 bar
Đặc tính kỹ thuật
Giá trị
Max. Working Pressure [psig]2030 psig
Medium temperature range [°C] [max]150 °C
Medium temperature range [°C] [min]0 °C
Medium temperature range [°F] [max]302 °F
Medium temperature range [°F] [min]-32 °F
Min. PD keep open [bar]0.0 bar
Min. PD keep open [psi]0.0 psi
MinODP [bar]0.000 bar
MinODP [psi]0.000 psi
MOPD[bar/psi]110 bar/1595 psi Coil Dependen
Orifice size [mm]1.20 mm
Outlet connection typeSolder, ODM
Outlet size [mm]6.00 mm
Packing formatMulti pack
Product accessoriesSolenoid valve accessories
Product groupSolenoid valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameSolenoid valve
Product TypeEVT 1.2
Quantity per packing format18 pc
REACH Candidate List substancesNo
RefrigerantsR744
ServiceableSolenoid valve spare parts

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight268 Gram
Net weight220 Gram
Volume1.183 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5715162438749
Proposition 65Cancer and Reproductive Harm