Danfoss logo
ExOperatedValve_AV210_042N4406, 042N4656

Angle-seat ext operated valve, AV210D, G, 1 1/4, PTFE, Function: NC

042N4408

Body material: Bronze

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
Ambient temperature range [°C] [max]60 °C
Ambient temperature range [°C] [min]-30 °C
Ambient temperature range [°F] [max]140 °F
Ambient temperature range [°F] [min]-22 °F
Body materialBronze
China RoHS complianceOut of scope
ClosingAgainst flow
Connection Internal/ExternalInternal
Connection size [in]1 1/4
Connection typeG
Contains batteriesNo
Control head diameter [mm]90 mm
Control pressure range [bar] [max]8.00 bar
Control pressure range [bar] [min]4.00 bar
Control pressure range [psig] [max]116.0 psig
Control pressure range [psig] [min]58.0 psig
Cv value [gal/min]33.500 gal/min
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure [bar] [max]14.000 bar
Differential pressure [bar] [min]0.000 bar
EEE category5 small equipment (any external dimension < 50 cm)
EU RoHS complianceOut of scope
FunctionNC
In scope of WEEEYes
Đặc tính kỹ thuật
Giá trị
Kv value [m³/h]29.000 m³/h
Material DescriptionValve AV210D 32G G 114T NC000
Max. test pressure [bar]24.0 bar
Max. test pressure [psig]348.0 psig
Max. Working Pressure [bar]16.0 bar
Max. Working Pressure [psig]232 psig
Medium temperature range [°C] [max]180 °C
Medium temperature range [°C] [min]-30 °C
Medium temperature range [°F] [max]356 °F
Medium temperature range [°F] [min]-22 °F
OperationPiston (angle)
Orifice size [mm]32.00 mm
Packing formatMulti pack
Product accessoriesExt. operat. valve accessories
Product groupExternally operated valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameAngle-seat ext operated valve
Product TypeAV210D
Quantity per packing format4 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.0a1684e1-9b13-4d79-ae59-ca9cab611349
SCIP dossier product nameAV210
Seal MaterialPTFE
ServiceableExt. operat. valve spare parts

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight4.008 Kilogram
Net weight3.713 Kilogram
Volume8.262 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5702423194285
Proposition 65Cancer and Reproductive Harm