Danfoss logo
ICLX 32, with coils

2-step solenoid valve, ICLX 40, 40 mm, Butt weld

027H4040

Description: 2-step solenoid valve, 2-step solenoid valve, Kv value [m³/h]: 29

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
Actuator system2 EVM pilot sol valve module
ApprovalEACTÜVUAUL
Body materialSteel
BrandICV Flexline
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.2
Connection materialSteel
Connection standardEN 10220
Contains batteriesNo
Cv value [gal/min]33.640 gal/min
Description2-step solenoid valve
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(b)
Ext pilot pressure connectionWeld nipple (P2 Port)
Flow direction indicatorEmbossed 1-way arrow
Fluid Group1
Inlet connection size [in]1 1/2 in
Inlet connection size [mm]40.00 mm
Inlet connection typeButt weld
Kv value [m³/h]29.000 m³/h
Manual operation optionManual open spindle
Material DescriptionICLX 40 DIN
Max. Working Pressure [bar]65.0 bar
Max. Working Pressure [psig]943 psig
Opening configuration1-step (optional setting)2-step (default)
Outlet connection size [in]1 1/2 in
Đặc tính kỹ thuật
Giá trị
Outlet connection size [mm]40.0 mm
Outlet connection typeButt weld
Packing formatSingle pack
Parts Program nameICLX
PED categoryII
Product accessoriesICM / ICS / ICLX accessories
Product descriptionSolenoid Valve
Product groupSolenoid valves
Product lineIndustrial Refrigeration
Product name2-step solenoid valve
Product TypeICLX 40
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR1234yfR1234ze(E)R125R134aR152aR170R22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR452CR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR600R600aR717R744
SCIP dossier no.a65a5318-3dcd-4e13-b6f2-5cef46ffb9e6
SCIP dossier product nameICLX 32-65
ServiceableICM / ICS / ICLX spare parts
Step 1 opening degree (~) [%]10 %
Step 2 initializationDelta p < 1.25 bar (18 psig)
Surface coatingZn (TLP)
Temperature range [°C] [max]120 °C
Temperature range [°C] [min]-60 °C
Temperature range [°F] [max]248 °F
Temperature range [°F] [min]-76 °F
UL approval file nameREFRIGERANT VALVE 53R0
UL markYes
Valve operationSolenoid operated
Valve versionStandard version

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight9.542 Kilogram
Net weight6.333 Kilogram
Volume8.68 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5702428815598
Proposition 65Cancer and Reproductive Harm