Danfoss logo
Pressure switch, CKB 061Z5001

Pressure switch, CKB

061Z5008

Reset function: Manual, Pressure connection type: Flare, Pressure connection size: 1/4 in, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 143

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
Ambient temperature range [°C] [max]70 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]158 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalC UL US UL60730CE 0035TÜV
Contact functionSPDT
Contact ratingAC=6 A, 250 V
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical conn. commentsDIN plug not included
Electrical connectionDIN Spade
Enclosure rating IPIP65
Higher activ. pressure [bar]115.00 bar
Higher activ. pressure [psi]1668 psi
Material DescriptionCKB Pressure Switch CKB-2UCBM5008
Max. Working Pressure [bar]143.0 bar
Max. Working Pressure [psig]2074 psig
Medium temperature range [°C] [max]150 °C
Medium temperature range [°C] [min]-40 °C
Đặc tính kỹ thuật
Giá trị
Medium temperature range [°F] [max]302 °F
Medium temperature range [°F] [min]-40 °F
Packing formatIndustrial pack
Pressure connection length[in]1.69 in
Pressure connection length[mm]43 mm
Pressure connection notesDeflator
Pressure connection size1/4 in
Pressure connection typeFlare
Pressure Male/FemaleFemale
Pressure range categoryHigh pressure
Product groupSwitches and thermostats
Product lineAir Conditioning and Commercial Refrigeration
Product namePressure switch
Product TypeCKB
Quantity per packing format25 pc
RefrigerantsR744
Reset functionManual
Specification keyCKB-2UCBM5008

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight0.242 Kilogram
Net weight0.214 Kilogram
Đặc tính kỹ thuật
Giá trị
EAN/UPC5715255007135