Danfoss logo
MRF_ACB_Manual, Cable, Flare

Cartridge pressure switch, ACB, 27.5 bar, 19.2 bar

061F5013

Higher activ. pressure [bar]: 27.5, Lower activ. pressure [bar]: 19.2, Reset function: Manual, Contact function: SPST(NC), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
Ambient temperature range [°C] [max]85 °C
Ambient temperature range [°C] [min]-30 °C
Ambient temperature range [°F] [max]185 °F
Ambient temperature range [°F] [min]-20 °F
ApprovalC UL US UL60730CE 0035TÜV
Burst pressure [bar]200.0 bar
Burst pressure [psig]2900 psig
Cable length [in]98.43 in
Cable length [m]2.500 m
Cable typeAWG18
CE markYes
China RoHS complianceYes with exemptions
Contact functionSPST(NC)
Contact ratingAC=6 A, 250 V
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical connectionCable
Enclosure rating IPIP65
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Higher activ. pressure [bar]27.50 bar
Higher activ. pressure [psi]399 psi
HousingEpoxy type
Lower activ. pressure [bar]19.20 bar
Lower activ. pressure [psi]278 psi
Lubricants compatibilityOilfree applications
Material DescriptionACB Cartridge Switch 2UB114MW I/50
Max. Working Pressure [bar]45.0 bar
Đặc tính kỹ thuật
Giá trị
Max. Working Pressure [psig]653 psig
Medium temperature range [°C] [max]135 °C
Medium temperature range [°C] [min]-55 °C
Medium temperature range [°F] [max]275 °F
Medium temperature range [°F] [min]-70 °F
Oil free refrigerantsR134aR513A
Packing formatIndustrial pack
Pressure connection notesDeflator
Pressure connection size1/4 in
Pressure connection typeFlare
Pressure Male/FemaleFemale
Pressure range categoryHigh pressure
Product accessoriesSwitches accessories
Product groupSwitches and thermostats
Product lineAir Conditioning and Commercial Refrigeration
Product nameCartridge pressure switch
Product TypeACB
Quantity per packing format50 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A
Reset functionManual
SCIP dossier no.3214dac9-e7f5-4553-abfe-56ba718eab3c
SCIP dossier product nameACB/LCB, Cartridge pressure switch, flare connection
ServiceableNo
Specification keyACB-2UB114MW
UL approved refrigerantsR125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A
UL markYes
Wire colourBlack

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight0.128 Kilogram
Net weight0.122 Kilogram
Volume0.45 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5702428268165
Proposition 65Cancer and Reproductive Harm