Sight glass, LLG 335
2512+050
Product Type: LLG 335, Equipment: Welding nipples, Max. Working Pressure [bar]: 25, Temperature range [°C]: -10 - 100, Packing format: Single pack, Quantity per packing format: 1
2512+050
Thông số kỹ thuật của máy
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Approval | EAC |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | Welding nipples |
| EU RoHS compliance | Out of scope |
| Fluid Group | 1 |
| Material Description | LLG 335 Liquid level glasses |
| Max. Working Pressure [bar] | 25.0 bar |
| Max. Working Pressure [psig] | 363 psig |
| Packing format | Single pack |
| PED category | Art. 4, par. 3 |
| Product description | Liquid level glasses |
| Product group | Sight glasses |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Sight glass |
| Product Type | LLG 335 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R717 |
| SCIP dossier no. | ad642b83-0cec-43a4-a39c-60d3636ded3c |
| SCIP dossier product name | LLG |
| Sigth glass length [mm] | 335 mm |
| Temperature range [°C] [max] | 100 °C |
| Temperature range [°C] [min] | -10 °C |
| Temperature range [°F] [max] | 212 °F |
| Temperature range [°F] [min] | 14 °F |
Yêu cầu chung
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Gross weight | 10.956 Kilogram |
| Net weight | 9.76 Kilogram |
| Volume | 25.937 Liter |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| EAN/UPC | 5702428200318 |
| Proposition 65 | Cancer and Reproductive Harm |