Sight glass, LLG 1550
027X0328
Product description: Liquid level glasses, Parts included: Welding nipple Extended
027X0328
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
| EU RoHS compliance | Out of scope |
| Material Description | LLG 1550 F, 61" Liquid Level Glass |
| Packing format | Single pack |
| Parts included | Welding nipple Extended |
| Product description | Liquid level glasses |
| Product group | Regionally specified kits |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Sight glass |
| Product Type | LLG 1550 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | ad642b83-0cec-43a4-a39c-60d3636ded3c |
| SCIP dossier product name | LLG |
| Temperature range [°C] | 30 °C |
Yêu cầu chung
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Gross weight | 50.98 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 135.971 Liter |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| EAN/UPC | 5702428926249 |
| Proposition 65 | Cancer and Reproductive Harm |