Danfoss logo
 021U1301

Micro Channel heat exchanger, MCHE D1300-C, Multi pack

021U1302

Rated capacity R410A [kW]: 6.8, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
Application areaAir ConditioningRefrigeration
ApprovalEACPEDUL
Approval file nameCE-0062-PED-H-DMC 001-20-CHN-ASA33862ЕАЭС KZ 7100841.13.12.01130
Body materialAluminium
China RoHS complianceYes
Coil depth [in]0.63 in
Coil depth [mm]16.0 mm
Coil height [in]20.35 in
Coil height [mm]516.9 mm
Coil Length [in]21.650 in
Coil Length [mm]552.0 mm
Connection materialCopper
Contains batteriesNo
Design pressure [MPa]4.5 MPa
Design pressure [psig]653 psig
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fin pitch [mm]1.10 mm
Flow directionSingle-flow
Fluid Group12
Identical product021U1534
Inlet connection typeSolder, ODF
Inlet size [in]3/8 in
Inlet size [mm]9.52 mm
Internal volume [cm3]400.000 cm³
Internal volume [in3]24.4 in³
Material DescriptionMCHE Cond 16X1.3X16 DF0141E M/16
Max. Working Pressure [bar]45.0 bar
Max. Working Pressure [psig]653 psig
Mounting bar materialAluminium
Đặc tính kỹ thuật
Giá trị
Number of tubes [pcs]52
Operation Ambient Temp [°C] [max]72 °C
Operation Ambient Temp [°C] [min]-40 °C
Operation Ambient Temp [°F] [max]162 °F
Operation Ambient Temp [°F] [min]-40 °F
Outlet connection typeSolder, ODF
Outlet size [in]5/16 in
Outlet size [mm]7.94 mm
Packing formatMulti pack
Part NumberDF0141E
Product accessoriesNo
Product groupHeat exchangers
Product lineMicro Channel Heat Exchangers
Product nameMicro Channel heat exchanger
Product TypeMCHE D1300-C
Quantity per packing format16 pc
Rated cap. conditions [IMP]Air speed=591 ft/minAmbient temp.=95 °FDelta t=21.6 °FSubcooling=9 °F
Rated cap. conditions [SI]Air speed=3 m/sAmbient temp.=35 °CDelta t=12 °CSubcooling=5 °C
Rated capacity R410A [kW]6.80 kW
Rated capacity R410A [TR]1.93 TR
REACH Candidate List substancesNo
RefrigerantsR1234yfR1234ze(E)R134aR22R290R32R404AR407CR410AR444BR448AR449AR449BR452AR452BR454AR454BR454CR455AR513AR513BR514AR515AR515BR600a
ServiceableNo
Temperature range [°C] [max]121 °C
Temperature range [°C] [min]-40 °C
Temperature range [°F] [max]250 °F
Temperature range [°F] [min]-40 °F
Type designationD1300-C
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
UL markYes

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight3.538 Kilogram
Net weight2.6 Kilogram
Volume40.291 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5715162533079
Proposition 65Cancer and Reproductive Harm