Danfoss logo
MPHE H48T-CH-product-category

MPHE H48T-CH

Introducing H48T-CH, our new brazed plate heat exchanger featuring the patented Micro Plate™ design dedicated for 140 bar transcritical CO2 systems.

H48T-CH is optimized for commercial refrigeration (e.g. food retail, transport refrigeration, heat recovery) and heat pump with capacity up to 150kW. Having a secondary side pressure at 90 bar, it is also an excellent choice to run as suction gas heat exchanger.

With the unique Micro Plate™ technology, the H48T-CH heat exchanger pushes the boundaries of thermal performance and makes it an unmatched and reliable heat exchanger in a CO2 system.

A lightweight and compact design without a reinforced frame ensures easy installation and allows for more compact CO2 systems.

Features and benefits

  • High design pressure: enables reliable choice for transcritical CO2 applications
  • Proven reliability: enables longer lifetime and less failure rate
  • High heat transfer efficiency: enables high-efficient CO2 unit
  • Small footprint: enables more compact CO2 systems and reduced CO2 emission