Danfoss logo
Pic. O30

Micro Plate heat exchanger, MPHE D55-H, Number of plates: 10

021H3617

Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
ApplicationUniversal
ApprovalASCRNEACKRAIAPEDRoHSUAUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionNull
Function noteNull
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger D55-H-10 (STDPG)
Max working pressure [psi]435 psi
Đặc tính kỹ thuật
Giá trị
Max. Working Pressure [bar]30.0 bar
Model no.55
Number of plates10
Packing formatSingle pack
PED categoryArt. 4, par. 3
Plate material no.AISI 316L
Plate material no.AISI 316L
Plate patternH
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE D55-H
Q1 conn. size rangeR1- 7/8 in
Q1 conn. typeExternal thread connection
Q2 conn. size rangeR1- 7/8 in
Q2 conn. typeExternal connection
Q3 conn. size rangeR1- 7/8 in
Q3 conn. typeExternal connection
Q4 conn. size rangeG1-H7/8 in
Q4 conn. typeG External thread connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448AR449AR450AR454AR454CR455AR507AR513AR515B
Type designationD55-H
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight4.444 Kilogram
Net weight3.67 Kilogram
Volume14.28 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5702424268770
Proposition 65Cancer and Reproductive Harm