Danfoss logo
Pic. P45

Micro Plate heat exchanger, MPHE C62L-EZ, Number of plates: 40

111B2128

Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
ApplicationChiller
ApprovalASCRNEACKRAIAPEDRoHSUAUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentNull
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionEvaporator
Function noteWith distributor
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionC62L-EZ-40 PN45/30 SB
Max working pressure [psi]653 psi
Đặc tính kỹ thuật
Giá trị
Max. Working Pressure [bar]45.0 bar
Model no.62
Number of plates40
Packing formatSingle pack
PED categoryII
Plate material no.AISI 316L
Plate material no.AISI 316L
Plate patternZ
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C62L-EZ
Q1 conn. size rangeG1"1/4
Q1 conn. typeG External thread connection
Q2 conn. size rangeG1"1/4
Q2 conn. typeG External thread connection
Q3 conn. size range5/8 in
Q3 conn. typeSolder connection
Q4 conn. size range1"1/8 in
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR290R404AR407CR410AR444BR448AR449AR450AR452BR454AR454BR454CR455AR507AR513AR515B
Type designationC62L-EZ
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight9.815 Kilogram
Net weight8.92 Kilogram
Volume25.799 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5702424244095
Proposition 65Cancer and Reproductive Harm