Danfoss logo
AK-SM 820A / AK-SM 850A / AK-SM 880A-product-category

AK-SM 820A / AK-SM 850A / AK-SM 880A

The System Manager controller from Danfoss is the global control and supervisory solution for food retail industry. The System Manager uses the latest technology to provide maximum benefit to the end user, both in terms of energy saving optimization, control options and full web user access. Designed specifically for the food retail and food processing / handling market, the System Manager provides comprehensive functionality and support tools to cover small to large stores.

Features and benefits

  • Global food retail electronics platform, supporting multiple applications
  • Implementation of IT industry standard security protocols
  • Enhanced UI/UX – new yet familiar touch screen
  • Full built in web server and browser interface, known as StoreView Web (SvW)
  • Secure Wi-Fi access point
  • Retro-fit ready – includes EoL and legacy control functions supporting smooth upgrade path
  • Built-in, license free, energy saving functions
  • Capacidad de historial ampliada
  • Punto de acceso Wi-Fi seguro: para conexión in situ sin interrumpir la red WAN