Danfoss logo
AS-CX06 Mid

Program. controller, 6 relays, AS-CX06 Mid

080G6006

Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: 2xRS485; USB-C; RJ11 (CAN) to User Interface; CAN-FD, Digital inputs (DI) [pc]: 12, Analog inputs (AI) [pc]: 10, Digital outputs (DO) [pc]: 6, Analog outputs (AO) [pc]: 3, Packing format: Single pack

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
Analog inputs (AI) [pc]10 pc
Analog outputs (AO) [pc]3 pc
Application areaProgrammable controller
ApprovalCEEACRCMUAUL Recognized
BuzzerNo
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.38.18.3.1
Communication type2xRS485CAN-FDRJ11 (CAN) to User InterfaceUSB-C
Connector kit Code No.080G6031
Connector kit includedYes
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Digital inputs (DI) [pc]12 pc
Digital outputs (DO) [pc]6 pc
Display typeWithout Display
Enclosure rating IPIP20
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)7(a)7(c)-I
Frequency [Hz]50/60 Hz
Đặc tính kỹ thuật
Giá trị
FunctionProgrammable Controller
Material DescriptionAS-CX06 Mid SinglePack
Mounting methodDIN rail
Packing formatSingle pack
Power consumption [W]30.0 W
Product groupProgrammable controllers
Product lineElectronic Controllers and Services
Product nameProgram. controller, 6 relays
Product TypeAS-CX06
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)Lead titanium trioxide (CAS no. 12060-00-3)
Real time clockYes
SCIP dossier no.a6e73266-ea69-4ddb-b924-d68a0803110b
SCIP dossier product nameALSMART SCIP-1
ServiceableNo
Supply voltage [V] AC24 V
Supply voltage [V] DC [max]60.00 V
Supply voltage [V] DC [min]24.00 V
Type designationAS-CX06 Mid
UL markYes

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight0.414 Kilogram
Net weight0.327 Kilogram
Volume1.315 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5715162703298
Proposition 65Cancer and Reproductive Harm