I/O module, AK-XM 204B
080Z0018
Function: Digital Outputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 12
080Z0018
Thông số kỹ thuật của máy
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Application area | Additional In- and Outputs |
| Approval | C-TICKCELLC CDC TYSKUR |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Communication type | AK2 LOCAL BUS |
| Contains batteries | No |
| Controller type | Extension Module |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital outputs (DO) [pc] | 8 pc |
| Display on front | No |
| Division | 25 |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Equipment | Euro blocks |
| EU RoHS compliance | Out of scope |
| Function | Digital Outputs |
| Further information | w. Override board |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| In scope of WEEE | Yes |
| Material Description | AK-XM 204B, Control, 8DO OVR,Euro conn. |
| Packing format | Multi pack |
| PFAS content [Yes/No] | No |
| Power consumption [VA] | 3.7 VA |
| Product accessories | Electron. control accessories |
| Product group | I/O and communication modules |
| Product line | Electronic Controllers and Services |
| Product name | I/O module |
| Product Type | AK-XM 204B |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS no. 79-94-7)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)Diboron trioxide (B2O3, CAS no. 1303-86-2)Lead (CAS no. 7439-92-1)Lead titanium zirconium oxide (CAS no. 12626-81-2)Potassium nonafluoro-1-butanesulfonate (CAS no. 29420-49-3)Triphenyl phosphate (CAS no. 115-86-6) |
| SCIP dossier no. | 7c8673a0-73fc-4cad-a4bd-f865871e476b |
| SCIP dossier product name | AK-XM Control Comm Module-1 |
| Serviceable | No |
Yêu cầu chung
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Gross weight | 0.676 Kilogram |
| Net weight | 0.49 Kilogram |
| Volume | 2.309 Liter |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| EAN/UPC | 5702428089326 |
| Proposition 65 | Cancer and Reproductive Harm |