Danfoss logo
VPN-product-category

VPN

The VPN variable speed scroll family meets the broad needs of light-commercial HVAC systems 20-200kW: it is a highly versatile solution suitable for heating or cooling applications—comfort or process—operating with natural refrigerant R290. Its wide operating range, from −30 °C to +25 °C evaporating and up to 82 °C condensing, combined with its large capacity modulation enabled by the newly qualified CDS203, delivers best-in-class seasonal efficiency for high temperature heat pumps and chillers.
Note: R290 is classified as A3 flammable refrigerant.