Danfoss logo
FTC-product-category

FTC

The flow temperature control (FTC) is used to regulate and maintain flow temperature for hydronic floor or radiator heating systems.
The FTC is a self-acting thermostatic sensor that can be combined with underfloor heating mixing shunts (FHM-CX) and two-way valve body types RA-N and RA-C.
The water temperature is measured by a surface sensor, which is mounted directly on the pipe using a strip (included with the product). RA-click connection of the sensor element enables quick and secure connection to the valve without the need for tools.

Features and benefits

  • Regulate and maintain flow temperature
  • Temperature setting scale with different temperature settings to cover all heat losses
  • 15 – 50 °C settings and fits floor heating systems
  • 35 – 70 °C settings and fits radiator systems
  • 2-meter capillary tube
  • RA-click connection
  • Tool free installation