Danfoss logo
ASV-P-product-category

ASV-P

ASV-P valves are automatic balancing valves with fixed setting (10 kPa) for creating optimal hydronic balance in residential heating systems.

The setting can be increased to 20 or 30 kPa by spring replacement. Spring can be replaced under pressure.

ASV valves (DN 15-40) are packaged in styropore (EPS) which can be used for insulation at temperatures up to 80 °C. An insulation cap is available as an accessory for insulation at higher temperatures (up to 120 °C).

​​​​​​​ASV-P valves are to be mounted in return pipe, in combination with partner valves mounted in flow pipe. As a partner valve ASV-M/I/BD are recommended.

Features and benefits

  • ASV balancing valves are designed to guarantee high quality of the automatic balancing by:
  • A 90° angle between all service features (shut-off, draining, measuring) allows an easy access under any installing condition