SonoSelect 10 і SonoSafe 10-product-category

SonoSelect 10 і SonoSafe 10

Product types shown: 2

  • SonoSafe 10 category image

    SonoSafe 10

    The Danfoss SonoSafe 10 is ultrasonic compact energy meters intended for measuring energy consumption in heating, cooling and combined heating and cooling applications for billing purposes. The meters are designed for remote meter read-out (AMR). The energy meters consist of an ultrasonic flow sensor, a pair of Pt1000 temperature sensors and a calculator with integrated circuits for temperature measurement, flow calculation and energy calculation.

  • SonoSelect 10 category image

    SonoSelect 10

    The Danfoss SonoSelect 10 is ultrasonic compact energy meters intended for measuring energy consumption in heating, cooling and combined heating and cooling applications for billing purposes. The meters are designed for remote meter read-out (AMR). The energy meters consist of an ultrasonic flow sensor, a pair of Pt1000 temperature sensors and a calculator with integrated circuits for temperature measurement, flow calculation and energy calculation.