Humidifying nozzles type B (H2O)-product-category

Humidifying nozzles type B (H2O)

The Type B Humidifying nozzles were originally designed for use with power humidifiers to be sprayed into the duct work of home hot air furnaces as extra fine atomization and precise control of flow rates were required. These nozzles produce the finest possible atomization with direct water pressure operation. Minimum operating pressure is 40 PSI but increasingly finer droplets result from higher operating pressure. Each nozzle is individually spray tested for accuracy of flow rate, spray angle and spray quality.

Features and benefits

  • Residential duct humidification
  • Evaporation cooling
  • Humidification
  • Moistening
  • Misting