Solenoid Vanalar

Solenoid Vanalar, Florlu Soğutucu Akışkanlar ve Hidrokarbonlar
Solenoid valves are used to allow, stop, or control refrigerant flow in refrigeration and air conditioning systems. In cold room applications, they support shut-off and flow control functions in the refrigeration circuit and are part of the wider cold room component set together with the condensing unit, controller, thermostatic expansion valve, filter drier, and evaporator.
his category covers solenoid valve solutions for fluorinated refrigerants and hydrocarbons, with product options for liquid, suction, and hot gas lines.
Beyond cold rooms, these valves are also used in broader refrigeration, freezing, air conditioning, compact refrigeration, and selected food service applications.
Solenoid Vanalar, Amonyaklı ve Florlu Soğutucu Akışkanlar

Solenoid Vanalar, CO2
Solenoid valves for CO₂ are used to open, close, or control refrigerant flow in refrigeration systems that operate with R744 (CO₂). In cold room applications that use CO₂ refrigeration, they support shut-off and control functions within the refrigeration circuit and fit into the wider cold room component set together with the condensing unit, controller, expansion valve, filter drier, and evaporator.
This category includes product options for high-pressure CO₂ systems and compact refrigeration systems, depending on the application need. Beyond cold rooms, these valves are also relevant for food retail, commercial refrigeration, refrigeration appliances, liquid coolers, ice cube machines, mobile refrigeration systems, heat pumps, and air conditioning units.
Solenoid valves, ammonia and fluorinated refrigerants and CO2 refrigerants

Solenoid Vanalar, Fluid Controls

Spare parts and accessories for solenoid valves