DAS-product-category

DAS

Hermetic burn-out filter driers type DAS are used in the suction line to clean up refrigeration and air conditioning systems after a compressor motor burn-out.
The solid core, which is composed of 70% activated alumina and 30% Molecular Sieve, adsorbs harmful acids as well as moisture.
Available with flare and solder (pure copper) connections.

Features and benefits

  • The Core type DAS is recommended for use with HFO, HC, HFC and HCFC refrigerants
  • The Shell is available in sizes 8 – 60 cubic inches
  • The Filter has 120 mesh wire mesh provides solid particle retention with minimal pressure drop