Komponenter för avstängningsventiler för industrikyla
Product types shown: 4

SVA-140B
The new 140 bar manual valve range for Industrial CO2 Trans-critical Systems is based on the successful modular Standard SVL platform.The same flexibility, simplicity and efficiency are features offered in this new series.The valves are available as parts program.• From DN 50 (2") to 150 (6")• In angle or straightway• With DIN or ANSI butt-weld connections and DIN or ASME hard soldering (brazing) connections up to 64mm or 2 1⁄8”

SVA-S / SVA-L
SVA shut-off valves are available in anglewayand straightway versions and with Standardneck (SVA-S) and long neck (SVA-L)'The shut-off valves are designed to meet allindustrial refrigeration applicationrequirements and are designed to givefavorable flow characteristics and are easy todismantle and repair when necessary.The valve cone is designed to ensure perfectclosing and withstand a high system pulsationand vibration, which can be present specificallyin the discharge line'