COM 20C / COM 10C / ORD
Danfoss COM oil level regulators are an integral part of oil management in refrigeration, air conditioning and heat pump systems. COM oil level regulators ensures an optimal oil level in scroll, semi-hermetic and reciprocating compressors. This in turn provides safe compressor operation and long compressor lifetime.
Danfoss COM oil level regulators use hall sensor and built in magnetic float for very precise oil level sensing. This design ensures a reliable performance even with foaming or dirty oil and ensures long life of the compressor even under different operating conditions such as defrost cycles and seasonal variations.
Features and benefits
- Higher resolution
- Hall sensor level sensing
- Lower energy consumption
- Lower weight
- Less complexity, only 2 models. 60 bar/130bar
- Adaptive functions, power-on logic, and emergency injection logic