Danfoss logo
TX-FH kabl-product-category

TX-FH kabl

Danfoss TX-FH cables are a thick floor heating solution. Thick cables have a larger diameter than the Danfoss LX Floor Heating cables, allowing them to be lower in COST, higher in HEAT OUTPUT, and more DURABLE. They are installed in mud beds below the flooring materials and are most often used in new construction where overall material cost is a primary concern.

Features and benefits

  • Extremely durable
  • High output means less cable required
  • Single point connection
  • Twin conductor cable
  • Eliminates EMF ‘s (electromagnetic fields)
  • Safety approved for wet locations
  • Genuine twenty year warranty