Standardne loptaste slavine sa redukovanim otvorom
Product types shown: 5

Standard JIP™ ball valves (JIP-FF, JIP-WW) with electric actuator
Danfoss Standard JIP™ ball valves is a range of reduced bore shut off valves developed for District Heating and District Cooling networks, with circulating medium.
Valves are driven by the AUMA Norm electric actuators. Actuators are factory assembled to the valves, adjusted and tested.
Main data valves:- DN 65-600
- kVS = 195-14300 m3/h
- PN16 / 25
- Leakage rate A (according to EN12266-1) - both directions
- Temperature: 0 ... 180 °C
- Medium: Circulation water / glycolic water up to 50 %
- Min. storage and transport temperature: −40 °C
Main data electric actuators:- AUMA Norm Type
- 2 limit switches - opening/closing
- 2 torque switches - opening/closing
- Heater
- Blinker switch for operating phase
- Manual operation with hand wheel
- Thermo switch
- Nominal voltage: 3 × 400 VAC, 50Hz
- Grade of enclosure: IP 68
- Wiring diagram: TPA 00R1AA-000
Approvals and norms:- 100 % final inspection. Leak and shell test as well as dimension and functionality test is performed on each and every valve according to applicable standard (EN 12266 part 1 P10-P11-P12 & part 2 F20).
- PED Directive 2014/68/EU Modul H1
- Danfoss A/S is certified according to ISO 9001, ISO14001 and ISO45001
- DN 65-600

Standardni JIP™ kuglasti ventili (JIP-CC, JIP-FF, JIP-FW, JIP-IC, JIP-II, JIP- IW, JIP-WW)
Danfoss Standard JIP™ loptaste slavine predstavljaju zaporne ventile napravljene za mreže daljinskog grejanja i daljinskog hlađenja sa medijumom koji cirkuliše.
U pitanju je opseg čeličnih kuglastih ventila sa potpuno zavarenim telom.

Taylor made JIP™ ball valves
Danfoss Taylor made JIP™ Twin and Branching ball valves range of reduced bore shut off valves developed for easy and fast connection to the Logstor and Isoplus preinsulated AluPEX, PEXFlextra and Copper pipes in District Heating and District Cooling networks.
TWIN ball valves are designed for safe & reliable DH network set up and connection of the subscribers to the DH network with single and double (Twin) pipe connection.
Branching ball valves are designed for extensions of district heating systems and other closed loop water systems.
Having a fully welded body, the valves meet the requirements for valves used in district heating and district cooling systems and offer the highest degree of security.