Danfoss logo
MBS 3200 / MBS 3250-product-category

MBS 3200 / MBS 3250

The compact high temperature pressure transmitter MBS 3200 is designed for use in hydraulic and almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.

MBS 3250 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.
​​​​​​​
The flexible pressure transmitter programme covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections.
​​​​​​​
​​​​​​​A robust design, an excellent vibration stability and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.

Features and benefits

  • Designed for use in harsh industrial and hydraulic environments
  • For media and ambient temperatures up to 125 °C
  • With integrated pulse-snubber. Protected against cavitation, liquid hammering and pressure peaks (MBS 3250)
  • All standard output signals: 4 – 20 mA, 0 – 5 V, 1 – 5 V, 1 – 6 V, 0 – 10 V, 1 – 10 V and ratiometric output signal: 10 - 90% of supply voltage
  • Enclosure and wetted parts of AISI 316L
  • A wide range of pressure and electrical connections
  • Fully digitally compensated
  • For use in Zone 2 explosive atmospheres
  • UL approved