Danfoss logo
VHS-E-product-category

VHS-E

The VHS-E is the ideal control valve for modern base-connection radiators, as well as for universal or bathroom radiators with connection distances of 50 mm between flow and return.

VHS-E for one-pipe systems has a fixed radiator share of 40% volume and can be used with all Danfoss sensors and thermal actuators with RA2000 connection.

Features and benefits

  • Designed for one-pipe parallel and base-connection radiators with 50 mm flow/return connection spacing.
  • Fixed 40% radiator flow share for one-pipe systems.
  • Compatible with Danfoss sensors and thermal actuators with RA2000 connection.
  • Available in straight and angle versions with G½ and G¾A connection options.
  • Optional covers and enclosures available for panel and towel rail radiators in multiple finishes.