Termostatska glava FJVR
The return limiter type FJVR automatically controls the return temperature from radiators, convectors and floor heating pipes. In ventilation systems FJVR ensures a certain minimal circulation in the pipe system up to the heat exchanger. FJVR is a self-acting P-band regulator, used in 2- pipe systems with pump. Setting can be limited and locked. FJVR valve bodies are nickel-plated.