Termostatske glave za Danfossove RA ventile
Product types shown: 9

Termostatske glave Danfoss Aero®
Danfoss Aero® thermostats use a unique gas filled technology, that gives the fastest reacting self-acting thermostat in the world.The Danfoss Aero® thermostat is installed onto a radiator valve. The combination of the thermostat and radiator valve, controls the individual room temperature at a given setpoint by adjusting the flow of hot water through the radiator.The use of Danfoss Aero® gas-filled thermostats is highly recommended forapplications with small P-band (1K).