Danfoss logo
AME 13SU / AME 23SU-product-category

AME 13SU / AME 23SU

The actuators with safety function are mainly used with VZ valve (AME 13SU) or with VS, VM and VB valves (AME 13SU, AME 23SU) or AVQM (AME 23 SU). Safety version is activated automatically in case of power failure or if the power supply is switched off by the safety thermostat.

Features and benefits

  • The advanced design incorporates load related ‘switch-off’ to ensure that actuators and valves are not exposed to overload
  • The advanced design incorporates a diagnostic LED, operational data capture and self stroking feature
  • Low weight and robust
  • Safety function (spring up)