Tipala
Product types shown: 1

ESMT, ESM, ESMB, ESMC, ESMU (Pt 1000)
Platinum-based sensors, 1000 Ω at 0 °C.
All the temperature sensors are two-wire devices, and all connections are inter-changeable.
The surface sensor type ESM-11 has a spring contact surface to ensure a good heat transfer on pipes of all sizes.
The basic sensor contains a platinum element with a characteristic that complies with EN 60751.