Danfoss logo
KP / KPI-product-category

KP / KPI

The KP and KPI pressure switches are used for control, monitoring and alarm systems in a wide variety of industry applications.

KP pressure switches are mainly used for gaseous fluid whereas KPI pressure switches are more for liquid and gaseous fluid. The products are available in IP30 enclosure as well as IP55 enclosure.

The KP pressure range include special designed pressure switches and limiters for steam boilers and other heating applications.

​​​​​​​For water pump control and protection (dry run) the dual pressure switch KP44 is suitable and secure improved life time of the water pump

Features and benefits

  • Wide setting range
  • Shock and impact resistant
  • Snap action electrical contacts minimize chatter, bounce, and wear, and ensure long term electrical and mechanical reliability
  • Small dimensions - space saving and easy to install in panels
  • Electrical connection from front of the unit makes rack mounting easier and also saves space
  • Suitable for alternating current and direct current
  • Single pressure switches and thermostats are fitted with a single pole double throw contact system (SPDT)
  • For demineralized water, there are special KP models with wetted parts made of stainless steel (AISI 316L). Can be used for both liquids and gases (KPI)
  • Manual trip function enables electrical connections verification without any tools or pressure changes in the application
  • Versions with automatic and manual reset available